RG6 U6 CU/CU CUPET LS0H
Description
Electrolytic copper conductor, foam-skin PE insulated, with copper lined foil tape, with braided tinned copper wire screen, as applicable according to TS EN 50117, gray on green stripes colored LS0H outer sheathed coaxial antenna cable.
- Temp. for stationary condition : -30 °C, +70 °C
- Temp. for moving condition : -5 °C, +50 °C
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2
- CPR (Construction Products Regulation) Test: EN 60332-1-2
Applications: This cable is used for CATV and CTV indoor distributions and connections of SATV systems that need low attenuation.
Standards
EN