Multi Loose Tube, Non-Armoured, PE Sheathed / A-DF(ZN)2Y
Description
Thermoplastic multi-tubes, the tubes have twisted around of a center element by the SZ method, filled with waterproof material, tensile strength has increased by glass yarn material, black colored PE outer sheathed fiber optic cables.
- Temp. for stationary condition : -20 °C, +70 °C
- Temp. for moving condition : -10 °C, +50 °C
Applications: This multi loose tube dielectric optical cable is designed for outdoor installation in ducts.
Standards
IEC