LİH(ST)H FE 180 PH 120
Description
Multiple wire, flame barrier mica tape helically wrapped over copper conductors, LS0H insulated core or pair stranded, retaining and protective feature polyester tape covered (optional), with longitudinally tinned copper earth wire and aluminum coated polyester tape screen, outer sheath thickness according to TS 13734, with orange colored LS0H outer sheath is signal and control cables that continue to function for 180 minutes under flame.
- Temp. for stationary condition : -30 °C, +70 °C
- Temp. for moving condition : -5 °C, +50 °C
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2
- FE (Function Endurance) Test: IEC 60331-21 and EN 50200 PH120
Applications: These cables are used indoors as data transmission cables in automation systems and in the electronic control systems.
Standards
TSE