RG6 U6 CU/CU CUPET PVC
Description
Electrolytic copper conductor, foam-skin PE insulated, with copper lined foil tape, with copper wire braid screen, as applicable according to TS EN 50117, black on green stripes colored PVC outer sheathed coaxial antenna cable.
- Temp. for stationary condition : -30 °C, +70 °C
- Temp. for moving condition : -5 °C, +50 °C
- FR (Flame Retardant) Test: IEC 60332-1-2
- CPR (Construction Products Regulation) Test: EN 60332-1-2
Applications: This cable is used for CATV and CTV indoor distributions and connections of SATV systems that need low attenuation.
Standards
EN