N2XCH FE 180
Description
Energy and control cables with solid or stranded copper conductor, special synthetic insulation, concentric copper wire screen and special synthetic outer sheath. These cables are flame retardant, halogen free, do not generate high smoke density during fire and they can function under flame for 180 minutes.
- Energy cables are produced according to TS HD 604 S1 5G, control cables are according to TS HD 627 S1 7H.
- Permissible Operating Temperature: 90 ºC
- Maximum Short Circuit Temperature: 250 ºC
- Color of Outer Sheath: Orange
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2 and IEC 60332-3-24 Cat.C
- FE (Function Endurance) Test: IEC 60331-21
Applications: These cables are used in internal and external places in where safety regulations must be taken against fire such as schools, hospitals, meeting rooms and shopping centers.
Standards
HD