Multi Loose Tube, Armoured, LS0H Sheathed / A-I-DQ(ZN)(SR)H
Description
Thermoplastic multi-tube, the tubes have twisted around of a center element by the SZ method, dry core, tensile strength has increased by glass yarn material, copolymer material coated corrugated steel tape armored, black colored LS0H outer sheathed fiber optic cables.
- Temp. for stationary condition : -30 °C, +70 °C
- Temp. for moving condition : 0 °C, +50 °C
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2 and IEC 60332-3-24 Cat.C
- CPR (Construction Products Regulation) Test: EN 60332-1-2
Applications: This multi loose tube LS0H armoured optical cable is designed for outdoor installation in duct or direct buried.
Standards
IEC