H05VV-F
Description
Multicore flexible cables with fine stranded copper conductors, PROTODUR® (PVC) insulation and PROTODUR® (PVC) sheath.
- These cables are produced according to TS EN 50525-2-11
- Maximum Operating Temperature: 70 ºC
- Maximum Short Circuit Temperature: 160 ºC
- Conductor Structure: Flexible
- FR (Flame Retardant) Test: IEC 60332-1-2
- CPR (Construction Products Regulation) Test: EN 60332-1-2
- Test Voltage: 2 kV
Applications: Used in covered and dry places where the mechanical stresses exist, on household appliances, in damp and steamed areas.
Standards
EN