FG7R
Description
Fine stranded Cu-conductor, single core HEPR insulated, PROTODUR (PVC) outer sheathed power cables.
- These cables are produced according to TS IEC 60502-1
- Permissible Operating Temperature : 90 ºC
- Permissible Short Circuit Temperature : 250 ºC (For short-circuit duration up to t ≤ 5 sec.)
- Conductor Structure: Flexible
- FR (Flame Retardant) Test: IEC 60332-1-2 and IEC 60332-3-24 Cat.C
- CPR (Construction Products Regulation) Test: EN 60332-1-2
- Test Voltage (AC): 3,5 kV
Applications: For outdoor and indoor power, control and signaling applications, even in wet environment, in industries, in public or residential buildings. Suitable for fixed installations in open air, in tube, canals, masonery, metal structures, overhead cable trays and for direct or indirect underground laying.
Standards
IEC