TR - Ürünler & Çözümler - Belgelerimiz - TSE Belgeleri

TSE Belgeleri

TSE Belgeleri

H05V-U, H05V-K:

TS EN 50525-2-31:2011

H07V-K, H07V-U, H07V-R:

TS EN 50525-2-31:2011

H05Z1-U, H05Z1-R, H05Z1-K:

TS EN 50525-3-31:2011

H07Z1-U, H07Z1-R, H07Z1-K:

TS EN 50525-3-31:2011

H05RR-F:

TS EN 50525-2-21:2011

H07RN-F:

TS EN 50525-2-21:2011

N2XCH, N2XCH FE180, N2XH, N2XH FE180:

TS HD 604 S1

N2XCH, N2XCH FE180, N2XH, N2XH FE180:

TS HD 627 S1

FIBER OPTIC CABLES

TS EN 60794-3-12

KPDF-AP-A, KPDF-AP, KPD-PAP:

TS EN 60708

INTERNAL TELECOM CABLES (VBV-K)

TS IEC 60189-2

H01N2-D, H01N2-E:

TS EN 50525-2-81:2011

SHEATHED CABLES FOR FIXED WIRING

TS 9759 HD 21.4 S2

XLPE INSULATED POWER CABLES

TS 10382 IEC 60840

COPPER CONDUCTORS

TS 3

Cu ETP (CWOO4A)-A024-P-S-Z - C:

TS EN 13602

POWER CABLES (6kV – 36kV)

TS IEC 60502-2

POWER CABLES (1kV – 3kV)

TS IEC 60502-1

LIHH, LIHCH,LIH(ST)H ait FE180 ve PH120

TS 13734

SIGNAL AND CONTROL CABLES

TS 13755

COMMUNICATION AND INFORMATION TRANSMISSION CABLES

TS 13767

052XZ1-F, 052XZ1-F FE 180

TS 13751

RG6 – RG11 – RG59 U4 VE U6

TS 50117-2-4

H1Z2Z2-K

TS EN 50618

H05VV-F, H05VVH2-F:

TS EN 50525-2-11:2011

H03VV-F, H03VVH2-F:

TS EN 50525-2-11:2011

H05V2K

TS EN 50525-2-31

AUTOMOTIVE CABLES

TS ISO 6722