FLY

DESCRIPTION
Single core, fine-stranded, bare or tinned copper conductor, special lead-free PVC insulation automotive cables. They are resistant to fuel oil and without losing their flexibility.
- These cables are produced according to ISO 6722
- Minimum Allowable Operating Temperature: -40 ºC
- Maximum Allowable Operating Temperature: 105 ºC
- Conductor Structure: Flexible
- LS (Low Smoke) Test: IEC 61034-1/2
- Test Voltage (AC): 1 kV
- Suitable for use in oily environments.
Applications: Used in internal wiring of vehicle electrical systems.
Single core, fine-stranded, bare or tinned copper conductor, special lead-free PVC insulation automotive cables. They are resistant to fuel oil and without losing their flexibility.- These cables are produced according to ISO 6722
- Minimum Allowable Operating Temperature: -40 ºC
- Maximum Allowable Operating Temperature: 105 ºC
- Conductor Structure: Flexible
- LS (Low Smoke) Test: IEC 61034-1/2
- Test Voltage (AC): 1 kV
- Suitable for use in oily environments.
Applications: Used in internal wiring of vehicle electrical systems.
Geographic Market Area
Turkey