Construction
Multi-core PROTOTHEN®-X (XLPE) insulated, PROTODUR® (PVC) sheathed cables with stranded copper conductors with armour of galvanized flat steel wires and galvanized steel tape.
Technical Data
- These cables are produced according to TS IEC 60502-1.
- Maximum Operating Temperature: 90 ºC
- Maximum Short Circuit Temperature: 250 ºC
- Conductor Structure: Rigid
- FR (Flame Retardant) Test: IEC 60332-1-2
- CPR (Construction Products Regulation) Test: EN 60332-1-2
- Test Voltage: 3,5 kV
Applications
These cables are resistant against outer mechanical reactions with their armours of galvanized steel wires. They are suitable for heavy operating conditions, laying and installation. Used under ground and under normal and salty water if specially produced.