YVV / NYY

YVV-U / YVV-R / NYY

Control Cables

YVV-U / YVV-R / NYY

YVV / NYY

 

Construction

Single or multi core energy cables with solid or stranded copper conductor,  PROTODUR® (PVC) insulation and PROTODUR® (PVC) outer sheath.

Technical Data

These cables are produced according to TS IEC 60502-1
- Color of outer sheath: Black
- Permissible operating temperature: 70 ºC
- Permissible short-circuit temperature: 160 ºC
(for short circuit duration up to 5 sec.) 

Applications

Used outside as energy, utility and lighting cables, in cable ducts, underground, under normal and salty water if specially produced.  

YVV-U / YVV-R / NYY - KUMANDA-en