YVCV-U / YVCV-R / YVMV / NYCY - Control Cable

YVCV-U / YVCV-R / YVMV / NYCY

Control Cable

YVCV-U / YVCV-R / YVMV / NYCY

YVCV-U / YVCV-R / YVMV / NYCY

 

Construction

Single or multi-core PROTODUR® (PVC) insulated, PROTODUR® (PVC) outer sheathed cables with solid or stranded copper conductors with concentric conductors of copper wires.

Technical Data

These cables are produced according to TS IEC 60502-1
- Color of outer sheath: Black
- Permissible operating temperature: 70 ºC
- Permissible short-circuit temperature: 160 ºC
(for short circuit duration up to 5 sec.)

Applications

Used generally for city utilities, street lightings, household appliances and similar reasons under ground. In case of damages caused by digging, concentric neutral conductor lets the circuit breaker or fuse to open the circuit.