UC400 S23 CAT.6 U/FTP PE
Description
Ø0,56mm copper conductor, thickness of polyethylene insulation has enough electrical properties, twisted in groups of four as pairs with polyester backed aluminum tape (extroverted metal surface), with tin coated copper drain wire, as applicable according to EN 50173-1 and EN 50288-10, black colored PE outer sheathed data cable.
- Temp. for stationary condition : -20 °C, +60 °C
- Temp. for moving condition : -0 °C, +50 °C
Applications: These cables are used outdoor installations for carrying digital and analog voice, data and video signals.
Standards
EN