UC400 CAT.6 U-UTP PVC_LS0H 23AWG
Description
23AWG (Ø0,56mm) copper conductor, thickness of polyethylene insulation has enough electrical properties, twisted in pairs around non-metallic separator, as applicable according to EN 50173-1 and EN 50288-6-1, blue colored PVC or LS0H outer sheathed data cable.
- Temp. for stationary condition : -20 °C, +60 °C
- Temp. for moving condition : -0 °C, +50 °C
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2
- CPR (Construction Products Regulation) Test: EN 50399
Applications: These cables are used for carrying digital and analog voice, data and video signals.
Standards
EN