RG59 U6 CU/CUSN CUPET LS0H
Description
Electrolytic copper conductor, foam-skin PE insulated, with copper lined foil tape, with braided tinned copper wire screen, as applicable according to TS EN 50117, gray colored LS0H outer sheathed coaxial antenna cable.
- Temp. for stationary condition : -30 °C, +70 °C
- Temp. for moving condition : -5 °C, +50 °C
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2
- CPR (Construction Products Regulation) Test: EN 60332-1-2
Applications: This cable is used for CATV indoor distributions and connections systems that need low attenuation.
Standards
EN