PROFİBUS FC 150 Ω ICS PB DP FC AWG22/1 LSHF-FR
Description
AWG22/1 copper conductor, thickness of polyethylene insulation has enough electrical properties, twisted in pairs, filled with LS0H material, with polyester backed aluminum tape (extroverted metal surface) and braided tinned copper wire screen (min. 60% covering), violet colored LS0H outer sheathed communication cable.
- Temp. for stationary condition : -25 °C, +80 °C
- Temp. for moving condition : -25 °C, +80 °C
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2 and IEC 60332-3-24 Cat.C
Applications: These cables are designed according to Profibus protocol for data transfer at automation level in industrial communication systems.
Standards
IEC