PROFİBUS DP FC 150 Ω ICS PB DP FC AWG24/19 PUR
Description
AWG24/19 copper conductor, thickness of polyethylene insulation has enough electrical properties, twisted in pairs, filled with PVC material, with protective feature polyester foil and polyester backed aluminum tape (extroverted metal surface), with braided tinned copper wire screen (min. 70% covering), violet colored PUR outer sheathed communication cable.
- Temp. for stationary condition : -40 °C, +70 °C
- Temp. for moving condition : -40 °C, +60 °C
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2
Applications: These cables are designed according to Profibus protocol for data transfer at field level in industrial communication systems. Also used in outdoor applications.
Standards
IEC