Construction
Oil and flame resistant medium voltage crane cables with tinned, finely-stranded copper conductor, PROTOLON® (EPR) insulation with inner and outer semi conductive layers, rubber inner sheath, synthetic yarn braiding and PROTOFIRM® outer sheath.
Technical Data
These cables are produced according to TSEK 371
- Permissible operating temperature: 90 ºC
- Color of outer sheath: Red
- Permanent tensile force: 15 N/mm2
- Maximum moving speed: 120 m/min
Applications
Used in dry, damp and wet places, externally, in where heavy mechanical effects exist, in mines, in lift and transfer rolled trolley systems and similar machines as trailing and feeding cables.