Construction
Oil and flame resistant medium voltage trailing cables with tinned, fine-stranded copper conductor, PROTOLON® (EPR) insulation with inner and outer semi conductive layers and PROTOFIRM® outer sheath.
Technical Data
These cables are produced according to TSEK 371
- Permissible operating temperature: 90 ºC
- Color of outer sheath: Red
- Permanent tensile force: 15 N/mm2
Applications
Used in dry, damp and wet places, externally, in opened mines, resistant to friction and rubbing needed plants, inside tunnels, in stone houses, in where heavy mechanical effects exist.