Construction
Flexible control cables with tinned, finest stranded copper conductor, PROTOLON® (EPR) insulation, rubber inner sheath, synthetic anti-torsion braid and chloropren-rubber outer sheath.
Technical Data
These cables are produced according to TSEK 371
- Permissible operating temperature: 90 ºC
- Color of outer sheath: Yellow or black
- Permanent tensile force: 20 N/mm2
- Maximum moving speed: 120 m/min
Applications
Used in dry, damp and wet places, externally, in where heavy mechanical effects exist, in cranes and similar machines which have a rolling speed up to 120 m/min.