EN - Products & Solution - Telecom - Multimedia Solutions - Generic Header

Multimedia Solutions

Multimedia Solutions

EN - Ürünler & Çözümler - Telekom - Multimedya Çözümleri - Text 1

Industrial Communication Cables

Endüstriyel Haberleşme Kabloları

EIB - BUS

CanBus / Li-09YS(St)C11Y 2 x 0.35 mm² LSOH

CanBus / Li-2YC11Y 2 x 2 x 0.22 mm² FRNC

Profibus DP 150 Ω ICS PB DP FC LSHF-FR

Profibus DP 150 Ω ICS PB DP FC 1x2xAWG24/19 PUR

Profibus PA 100 Ω ICS PB PA FC 1x2xAWG18/7 LSHF-FR

RS 485 AWG 24/7 1 pair & 2 pair

EN - Ürünler & Çözümler - Telekom - Multimedya Çözümleri - Text 2

Studio / Broadcast

0.41/1.9 AF

0.6/2.8 AF

HD PRO FLEX 1.0L/4.8 Dz

HD PRO 1.0/4.8 AF

HD PRO 0.8/3.7 AF

1.0/4.8 AF

HD PRO 0.6/2.8 AF

0.8L/3.7 Dz

0.6/3.7

0.8/3.7 AF

ICS IE FC INST 2x2xAWG22/1 Cat.5e PVC

AC10 SS 23/1 nxP

Speaker 1.5

AC10 SS 24/7 1P

AC10 SS 26/7 1/2P

AC10 S 26/1 1P

1.6/7.3 AF

1.4/6.6 AF

AC10 SS 26/7 nxP

AC10 SP 24/7 nxP

EN - Ürünler & Çözümler - Telekom - Multimedya Çözümleri - Text 3

Mobile Networks

RF2X 1/2”

RF2X 1 1/4”

RF2X 1 5/8”

RFXT 1 1/4”

RFX 1/2”

RFX 1 1/4”

RFX 1 5/8”

RFA 1/2”

RFA 1/4”

RFA 1 1/4”

RFA 1 5/8”

RFA 1 5/8” AL

RFA 2 1/4”

RFF 1/2" angle jumper

RFF 1/2" jumper

RFE 1 1/4”

RFE 1 5/8”

RFF 1/2”

RFF 1/4”

RF2X 7/8”

RFA 3/8”

RFF 3/8”

RFXT 7/8”

RFX 7/8”

RFA 7/8”

RFA 7/8” AL

RFE 7/8”

EN - Ürünler & Çözümler - Telekom - Multimedya Çözümleri - Text 4

Coaxial Cables

Coax4 CT 22 S (2.2/8.8)

Coax3 CT 33 S (3.3/13.5)