Skip to main content
  • Sustainability
  • Media
  • Investor Relations
  • [email protected]
  • Global Site
Countries
  • Europe
  • Asia Pacific
  • America
  • Africa
  • Austria
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Hungary
  • Italy
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • The Netherlands
  • Turkey
  • United Kingdom
  • Baltics
  • ASEAN
  • Australia
  • China
  • Middle East
  • India
  • Argentina
  • Brazil
  • North America
  • Mexico
  • Chile
  • Africa
  • Brandpoint
  • [email protected]
  • PrysmianClub IT
  • PrysmianClub SP
  • Draka France
  • Draka The Netherlands
  • Draka United Kingdom
  • En /
  • TR
  • En /
  • TR
Home
  • About Us
  • Products
    • Energy Cables
    • Telecom Solutions
    • Special Cables
    • Certificates
  • Documents
  • Stories
  • Career
    • Why Prysmian
    • What We Offer
    • Meet our people
    • Join Us
  • Contact us
    • Region Offices
    • Our Distributors

Linking energy and information to global growth

Discover About Us
  • Prysmian Group in Turkey
  • Prysmian Group Worldwide
  • Our History
  • Our Mission, Vision, Values
  • Our Brands
  • Our Businesses
  • Ethics & Integrity
  • Corporate Social Responsibility
  • R&D and Innovation

05/10/2017

Two awards received from the Bursa Chamber of Commerce

05/10/2017

Turk Prysmian’s Corporate Governance Rating is 90.92

Yarınlara Bağlıyoruz...

Daha fazlası
  • Türkiye'de Prysmian Group
  • Dünyada Prysmian Group
  • Tarihçemiz
  • Misyonumuz, Vizyonumuz, Değerlerimiz
  • Sıfır ve Ötesi Vizyonumuz
  • Markalarımız
  • Satış Kanallarımız
  • Etik Değerler & Dürüstlük
  • Kurumsal Sosyal Sorumluluk
  • AR&GE ve İnovasyon
  • Bilgi Sistemi
  • Yerli Üretim

03/07/2019

Türk Prysmian Kablo’nun A-Takımı Yetkili Satıcıları Yeni Görevi için Erkan Aydoğdu’yu tebrik etti

03/07/2019

ISO 45001 Sertifikasını Sektöründe İlk Alan Türk Prysmian Kablo

The world leader in the energy and telecom cables and systems industry

Energy Cables

  • Protodur® Building Cables
  • Protodur® Low Voltage Cables
  • Protothen®-X Low Voltage Cables
  • Protothen®-X Medium Voltage Cables
  • Protothen®-X High Voltage Cables
  • Afumex Building Cables
  • Afumex Low Voltage Cables
  • Fire Resistant Afumex Cables

Telecom Solutions

  • Optical Fiber Cables
  • Optical Fiber Cables Accessories
  • Copper Cables
  • Data Centers
  • Structured Cabling
  • Multimedia Solution
  • Telephone Cables
  • Building Cables
  • Antenna Cables
  • Signal and Control Cables

Special Cables

  • Afumex Ship Cables
  • Control Cables
  • Automotive Cables
  • Rubber Insulated Cables
  • Elevator and Airport Runway Cables
  • Nuclear Cables
  • Photovoltaics Cables
  • Railway Cables
  • Rolling-Stock Cables

Certificates

  • System Certificates
  • TSE Certificates
  • TSE - HAR Certificates
  • TSEK Certificates
  • VDE Certificates
  • GOST Certificates
  • LLOYD Certificates
  • LPCB Certificates
  • MGM Certificates
  • Other Country Certificates
  • Telecom Certificates
  • CE Certificates
  • BASEC

Türkiye'yi Yarınlara Bağlıyoruz

Enerji Kabloları

  • Protodur® Tesisat Kabloları
  • Protodur® Alçak Gerilim Kabloları
  • Protothen®-X Alçak Gerilim Kabloları
  • Protothen®-X Orta Gerilim Kabloları
  • Protothen®-X Yüksek Gerilim Kabloları
  • Afumex™ Tesisat Kabloları
  • Afumex™ Alçak Gerilim Kabloları
  • Yangına Dayanıklı Afumex™ Kablolar
  • AFUMEX™ Orta Gerilim Kabloları

Telekom Çözümleri

  • Fiber Optik Kablolar
  • Fiber Optik Kablo Aksesuarları
  • Bakır Data LAN Kabloları
  • Data Merkezi Çözümleri
  • Yapısal Kablolama
  • Multimedya Çözümleri
  • Telefon Kabloları
  • Tesisat Kabloları
  • Anten Kabloları
  • Sinyal ve Kumanda Kabloları

Özel Kablolar

  • Afumex Gemi Kabloları
  • Kontrol Kabloları
  • Lastik Yalıtkanlı Kablolar
  • Otomotiv Kabloları
  • Asansör ve Pist Aydınlatma Kabloları
  • Demiryolu Araç Kabloları
  • Demiryolu Kabloları
  • Nükleer Kablolar
  • Solar Kablolar

Belgeler

  • Sistem Belgeleri
  • TSE Belgeleri
  • TSE - HAR Belgeleri
  • TSEK Belgeleri
  • VDE Belgeleri
  • GOST Belgeleri
  • LLOYD Belgeleri
  • LPCB Belgeleri
  • MGM Belgeleri
  • Diğer Ülke Sertifikaları
  • Telekom Sertifikaları
  • CE Belgeleri
  • BASEC

Colleghiamo energia e comunicazione alla crescita globale

Chi siamo
  • Storia
  • Operations
  • Etica e Integrità
  • Struttura Organizzativa
  • Strategia
  • Innovazione

Corporate 25/01/2017

La via della public company – Intervista a Mr. Battista

Corporate 09/02/2017

Prysmian premiata per il proprio valore reputazionale

We have great projects for our people

Discover Careers
  • Why Prysmian
  • What We Offer
  • Meet our people
  • Join Us

Careers 27/02/2017

Sell It – the recruitment programme for sales and marketing

Careers 14/02/2017

Prysmian Group Academy Celebrates Five Years

Çalışanlarımız için mükemmel projelerimiz var

Detaylı Bilgi
  • Prysmian’da Kariyer
  • Neler Sunuyoruz?
  • Çalışanlarımızla Tanışın
  • Aramıza Katılın

03/07/2019

Türk Prysmian Kablo, Düzenlediği Şenlik ile Yaza “Merhaba” Dedi!

03/07/2019

Türk Prysmian Kablo’dan Mudanya’da Hatıra Ormanı

Siamo il leader globale nel settore dei cavi e sistemi energia e delle telecomunicazioni

Power Grids

  • Alta Tensione e Trasmissione Sottomarina
  • Distribuzione
  • Parchi Eolici Offshore
  • Energia Onshore
  • Soluzioni per Asset Management

Oil&Gas

  • Esplorazione e Produzione
  • Pipeline & LNG
  • Raffinerie e Impianti Petrolchimici
  • Servizi

Telecomunicazioni

  • Fibra Ottica
  • Reti di Telecomunicazioni
  • Reti Aziendali e Multilmediali

Costruzioni e Infrastrutture

  • Potenza e Controllo
  • Multimedia
  • Ferrovie

Trasporti e Mobilità

  • Ascensori
  • Industria Aerospaziale
  • Industria Automobilistica
  • Cavi per Applicazione Bordo Treno e Tram
  • Cavi per Applicazione Bordo Nave

Settori

  • Esercito e Difesa
  • Industria Estrattiva
  • Gru
  • Impianti Nucleari
  • Solare e Fotovoltaico
  • Turbine Eoliche
  • Altri Impianti
  • Altri Settori

Servizi

  • Servizi PRY-CAM e Misurazione delle Scariche parziali
  • Soluzioni PFT

Abbiamo grandi progetti per le nostre persone

Lavora con noi
  • Perché Prysmian?
  • Cosa Offriamo
  • Prysmian People
  • Join Us

Careers 14/02/2017

Prysmian Group Academy compie cinque anni

  • En /
  • TR
  • About Us
  • Products

      Products

      DISCOVER MORE
    • Energy Cables

        Energy Cables

        DISCOVER MORE
      • Protodur® Building Cables

          Protodur® Building Cables

          DISCOVER MORE
        • H05V-U / H07V-U / H07V-R (NYA)
        • NVV / NYM
        • H03VV-F / H03VVH2-F
        • H05VV-F
        • H05V-K / H07V-K (NYAF)
        • BACK
      • Protodur® Low Voltage Cables

          Protodur® Low Voltage Cables

          DISCOVER MORE
        • YVV-U / YVV-R / NYY
        • YVV-U / YVV-R / NYY Control Cables
        • YVCV-U / YVCV-R / YVMV / NYCY
        • YVCV-U / YVCV-R / YVMV / NYCY Control Cables
        • YVZ2V-U / YVZ2V-R / YVOV / NYRY
        • YVZ3V-R / YVŞV / NYFGY
        • BACK
      • Protothen®-X Low Voltage Cables

          Protothen®-X Low Voltage Cables

          DISCOVER MORE
        • YXV-U / YXV-R / YE3V / 2XY
        • YXV-U / YXV-R / YE3V / 2XY - Control Cables
        • YXCV-U / YXCV-R / YE3MV / 2XCY
        • YXCV-U / YXCV-R / YE3MV / 2XCY - Control Cables
        • YXZ2V-U / YXZ2V-R / YE3OV / 2XRY / 2XR(A)Y
        • YXZ2V-U / YXZ2V-R / YE3OV / 2XRY / 2XR(A)Y - Control Cables
        • YXZ3V-U / YE3ŞV / 2XFGY
        • BACK
      • Protothen®-X Medium Voltage Cables

          Protothen®-X Medium Voltage Cables

          DISCOVER MORE
        • YXC7V-R / YE3SV / N2XSY 3,6/6 kV
        • YXC8VZ3V-R / YE3SHŞV / 2XSEYFGY 3,6/6 kV
        • YXC7V-R / YE3SV / N2XSY 6/10 kV
        • YXC8VZ3V-R / YE3SHŞV / 2XSEYFGY 6/10 kV
        • YXC7V-R / YE3SV / N2XSY 8,7/15 kV
        • YXC8VZ3V-R / YE3SHŞV / 2XSEYFGY 8,7/15 kV
        • YXC7V-R / YE3SV / N2XSY 12/20 kV
        • YE3SHŞV / N2XSEYFGY / 2XSEYFGY 12/20 kV
        • YXC7V-R / YE3SV / 2XSY 20,3/35 kV
        • YXC8VZ3V-R / YE3SŞV / 2XSEYFGY 20,3/35 kV
        • BACK
      • Protothen®-X High Voltage Cables

          Protothen®-X High Voltage Cables

          DISCOVER MORE
        • YE3S(AL)E / 2XS(FL)2Y 89/154 kV
        • BACK
      • Afumex Building Cables

          Afumex Building Cables

          DISCOVER MORE
        • H05Z1-U / H05Z1-R / H05Z1-K
        • H07Z1-U / H07Z1-R / H07Z1-K
        • NHXMH-0 / NHXMH-J
        • 052XZ1-F
        • BACK
      • Afumex Low Voltage Cables

          Afumex Low Voltage Cables

          DISCOVER MORE
        • N2XH-O / N2XH-J
        • N2XH-O / N2XH-J - Control Cables
        • N2XCH / 2XCH
        • N2XCH / 2XCH - Control Cables
        • 2XRH / 2XR(A)H
        • 2XRH / 2XR(A)H - Control Cables
        • 2XFGH
        • BACK
      • Fire Resistant Afumex Cables

          Fire Resistant Afumex Cables

          DISCOVER MORE
        • NHXMH-0 FE 180 / NHXMH-J FE 180
        • N2XH-O FE 180 / N2XH-J FE 180
        • N2XH-O FE 180 / N2XH-J FE 180 - Control Cables
        • 2XRH FE 180
        • N2XCH FE 180
        • N2XCH FE 180 Control Cables
        • 2XRH FE 180 - Control Cables
        • BACK
      • BACK
    • Telecom Solutions

        Telecom Solutions

        DISCOVER MORE
      • Optical Fiber Cables
      • Optical Fiber Cables Accessories
      • Copper Cables
      • Data Centers
      • Structured Cabling
      • Multimedia Solution
      • Telephone Cables
      • Building Cables
      • Antenna Cables
      • Signal and Control Cables
      • BACK
    • Special Cables

        Special Cables

        DISCOVER MORE
      • Afumex Ship Cables

          Afumex Ship Cables

          DISCOVER MORE
        • 1XZ1-R (LM-HF)
        • 1XZ1-K (LM-HF)
        • 1XC4Z1-R (LSM-HF)
        • 1XC4Z1-K / LSM-HF
        • 1J2XC4Z1-R / LSM-FRHF
        • 03XPC4Z1-R / LJST-HF
        • 03J2XPC4Z1-R / LJST-FRHF
        • BACK
      • Control Cables

          Control Cables

          DISCOVER MORE
        • H05VV5-F
        • H05VVC4V5-K
        • BACK
      • Automotive Cables

          Automotive Cables

          DISCOVER MORE
        • FLRY-A / FLRY-B
        • FLY
        • BACK
      • Rubber Insulated Cables

          Rubber Insulated Cables

          DISCOVER MORE
        • H05RN-F
        • H05RR-F
        • H07RN-F
        • H01N2-D / H01N2-E
        • (N)2GA (SIA) / (N)2GAF (SIAF)
        • N2GMH2G
        • (N)SGAFÖU
        • (N)SHTÖU (SMK)
        • (N)TSCGEWÖU (SMK)
        • (N)TSWÖU-J
        • (N)TSCGEWÖU (SB)
        • FG7R
        • FG7OR
        • FG7HH2OR
        • BACK
      • Elevator and Airport Runway Cables

          Elevator and Airport Runway Cables

          DISCOVER MORE
        • FLGCG
        • FL2X(CT)2Y
        • BACK
      • Nuclear Cables
      • Photovoltaics Cables
      • Railway Cables
      • Rolling-Stock Cables
      • BACK
    • Certificates

        Certificates

        DISCOVER MORE
      • System Certificates
      • TSE Certificates
      • TSE - HAR Certificates
      • TSEK Certificates
      • VDE Certificates
      • GOST Certificates
      • LLOYD Certificates
      • LPCB Certificates
      • MGM Certificates
      • Other Country Certificates
      • Telecom Certificates
      • CE Certificates
      • BASEC
      • BACK
    • BACK
  • Documents
  • Stories
  • Career

      Career

      DISCOVER MORE
    • Why Prysmian

        Why Prysmian

        DISCOVER MORE
      • Our Values
      • Leadership
      • Diversity and Inclusion
      • Health and Safety
      • An International Culture
      • BACK
    • What We Offer

        What We Offer

        DISCOVER MORE
      • Graduate Program
      • Make It Program
      • Sell It Program
      • On Boarding
      • P3 Performance Management
      • P4 People Potential
      • Prysmian Academy
      • Global Mobility
      • YES: Your Employee Shares
      • Viewpoint
      • Our Graduates
      • BACK
    • Meet our people
    • Join Us

        Join Us

        DISCOVER MORE
      • Graduates
      • Students
      • Professionals
      • People In Manufacturing
      • BACK
    • BACK
  • Contact us

      Contact us

      DISCOVER MORE
    • Region Offices
    • Our Distributors
    • BACK
  • Sustainability
  • Media

      Media

      DISCOVER MORE
    • Press Releases
    • Technical Articles
    • Corporate Booklet
    • Social Media
    • BACK
  • Investor Relations

      Investor Relations

      DISCOVER MORE
    • Financial Calendar
    • Investor Presentations
    • Company Information Portal
    • Company Information
    • Management

        Management

        DISCOVER MORE
      • Board of Directors
      • Decleration of Independence
      • Committees
      • Company Management
      • Organizational Chart
      • Shareholder Structure
      • BACK
    • Financial Information

        Financial Information

        DISCOVER MORE
      • Annual Reports
      • Prysmian Group Global Annual Reports
      • Board of Directors Interim Period Activity Report
      • BACK
    • Corporate Governance
    • Our Policies
    • General Assembly
    • Announcements
    • Frequently Asked Questions
    • Contact
    • BACK
  • [email protected]
  • Global Site
  • Countries
    • Europe
      • Austria
      • Czech Republic
      • Denmark
      • Finland
      • France
      • Germany
      • Hungary
      • Italy
      • Norway
      • Poland
      • Romania
      • Russia
      • Slovakia
      • Spain
      • Sweden
      • The Netherlands
      • Turkey
      • United Kingdom
      • Baltics
      • BACK
    • Asia Pacific
      • ASEAN
      • Australia
      • China
      • Middle East
      • India
      • BACK
    • America
      • Argentina
      • Brazil
      • North America
      • Mexico
      • Chile
      • BACK
    • Africa
      • Africa
      • BACK
      • Brandpoint
      • [email protected]
      • PrysmianClub IT
      • PrysmianClub SP
      • Draka France
      • Draka The Netherlands
      • Draka United Kingdom
      • BACK
    • BACK

Bilgi Sistemi - Header

Bilgi Sistemi

Bilgi Sistemi - Hakkımızda

Hakkımızda

  • DÜNYADA PRYSMİAN GROUP

  • TÜRKİYE'DE PRYSMİAN GROUP

  • KURUMSAL TANITIM KİTAPÇIĞI

  • BASIN BÜLTENLERİ

  • SOSYAL MEDYA

  • ONLINE KABLO EĞİTİMİ

Bilgi Sistemi - Teknik Konular

Teknik Konular

  • Enerji Kabloları

  • Telekom Çözümleri

  • Özel Kablolar

  • Teknik Makaleler

  • Prysmıan Performans Testi

  • CPR (Yapı Malzemeleri Yönetmeliği)

Bilgi Sistemi - Dokümanlar

Dokümanlar

  • Kataloglar

  • Broşürler

  • Bilgi Kartları

  • Fiyat Listeleri

  • Belgeler

  • Ekonomi ve Sektör Bültenleri

Prysmian Group
  • About us
  • Stories
  • Careers
  • Contact us
Products & Solutions
  • Energy Cables
  • Telecom Solution
  • Special Cables
Prysmian Group
Prysmian Draka
Newsletter Subscribe to our newsletter Subscribe to newsletter
Follow us

Last update 31 Jan 2022

    Copyright © 2017 All rights reserved | Site map | Legal Notes | Privacy Policy | Cookie Policy
Member of:
Europa Cable Europa Cable
Fibre to the Home Council Europe Fibre to the Home Council Europe
Kabloder Kabloder
Günder Günder
Solarbaba Solarbaba
Voltimum Voltimum

This web site uses Technical & Third Party cookies for analytical purpose.
If you want to know more about our cookies click here. By closing this banner or by continuing to navigate in the web site, you are consenting to the use of cookies.

Kabul ediyorum