Enerji Kataloğu

Enerji Kataloğu

Enerji Kataloğu İçerik

In this section, you can preview, print or download and save our Energy Cables Catalogue.

Kataloğun tamamı

The Complete Catalogue

GİRİŞ

Introduction

TESTLER

Tests

GENEL BİLGİLER

General Information

SEMBOLLER

Symbols

H05V-U 300/500 V

H07V-U/R 400/750 V

H05V-K 300/500 V, H07V-K 450/750 V

NVV/NYM 300/500 V

H03VV-F/H03VVH2-F 300/300 V

H05VV-F 300/500 V

YVV / NYY 0,6/1 kV

YVMV / NYCY 0,6/1 kV

YVOV / NYRY 0,6/1 kV

YVŞV / NYFGY / YFGY 0,6/1 kV

YE3V / N2XY 2XY 0,6/1 kV

YE3MV / N2XCY / 2XCY 0,6/1 kV

YE3OV / N2XRY / 2XRY / 2XR(A)Y 0,6/1 kV

YE3ŞV / N2XFGY / 2XFGY 0,6/1 kV

YE3SV / N2XSY / 2XSY 3,6/6 kV

YE3SVŞV / N2XSEYFGY / 2XSEYFGY 3,6/6 kV

YE3SV / N2XSY / 2XSY 6/10 kV

YE3SHŞV / N2XSEYFGY / 2XSEYFGY 6/10 kV

YE3SV / N2XSY / 2XSY 8,7/15 kV

YE3SHŞV / 2XSEYFGY 8,7/15 kV

YE3SV / N2XSY / 2XSY 12/20 kV

YE3SHŞV / N2XSEYFGY / 2XSEYFGY 12/20 kV

YE3SV / N2XSY / 2XSY 20,3/35 kV

YE3SHŞV / N2XSEYFGY / 2XSEYFGY 20,3/35 kV

YE3S(AL)E / 2XS(FL)2Y 89/154 kV

H05Z1-U / H05Z1-R / H05Z1-K 300/500 V

H07Z1-U / H07Z1-R / H07Z1-K 450/750 V

NHXMH 300/500 V

052XZ1-F 300/500 V

NHMH 300/500 V

N2XH 0,6/1 kV

N2XCH / 2XCH 0,6/1 kV

2XRH / 2XR(A)H 0,6/1 kV

2XFGH 0,6/1 kV

NHXMH FE 180 300/500V

N2XH FE 180 0,6/1 kV

N2XCH FE 180 0,6/1 kV

2XRH FE 180 / 2XR(A)H FE 180 0,6/1 kV

1XZ1-R (LM-HF) 0,6/1 kV

1XZ1-K (LM-HF) 0,6/1 kV

1XC4Z1-R (LSM-HF) 0,6/1 kV

1XC4Z1-K / LSM-HF 0,6/1 kV

1J2XC4Z1-R / LSM-FRHF 0,6/1 kV

03XPC4Z1-R / LJST-HF 250 V

03J2XPC4Z1-R / LJST-RFHF 250 V

H05VV5-F 300/500 V

H05VVC4V5-K 300/500 V

H05RN-F 300/500 V

H05RR-F 300/500 V

H07RN-F 450/750 V

H01N2-D / H01N2-E 100/100 V

(N)2GA (SIA) / (N)2GAF (SIAF) 300/500 V

(N)2GAF (SIAF) 450/750 V

(N)SGAFÖU 0,6/1 kV, 1,8/3 kV

(N)SHTÖU (SMK) 0,6/1 kV

(N)TSWÖU-J 0,6/1 kV

(N)TSCGEWÖU (SMK) 3,6/6 kV - 6/10 kV

(N)TSCGEWÖU (SB) 6/10 - 12/20 kV

FG7R 0,6/1 kV

FG7OR 0,6/1 kV

FG7HH2OR 0,6/1 kV

FLRY-A / FLRY-B

H05VVH6-F 300/500 V H07VVH6-F 450/750 V

FLGCG 3,6/6 kV

FL2X(CT)2Y 2,5/5 kV

SEVK MAKARALAR

Drums

TEKNİK BİLGİLER VE TABLOLAR

Technical Info and Tables