N2XH-O / N2XH-J - Control Cables

N2XH-O / N2XH-J

Control Cables

N2XH-O / N2XH-J

N2XH-O / N2XH-J

 

Construction

Low smoke, halogen free and flame retardant cables with solid or stranded copper conductor, special synthetic insulation and special synthetic outer sheath.

Technical Data

These cables are produced according to TS HD 604 S1 5G.
-Permissible operating temperature: 90 ºC
-Color of outer sheath: Black
Tested according to below standards: 
LS (Low Smoke) Test: IEC 61034-1/2 
Droplet Test: IEC 60332-1-3
HF (Halogen Free) Test: IEC 60754-1/2 
FR (Flame Retardant) Test: IEC 60332-1-2 and IEC 60332-3-24 Cat.C
CPR (Construction Products Regulation) Test: EN 50399

Applications

These cables are used in internal and external places in where safety regulations must be taken against fire such as schools, hospitals, meeting rooms and shopping centers.