Multi Loose Tube, Armoured, Suspended, PE Sheathed / A-DF(SR)2YT-(Fig.8)
Description
Thermoplastic multi-tubes, the tubes have twisted around of a center element by the SZ method, filled with waterproof material, copolymer material coated corrugated steel tape armored, to consist with steel suspension rope, black colored PE outer sheathed fiber optic cables.
- Temp. for stationary condition : -30 °C, +70 °C
- Temp. for moving condition : -10 °C, +50 °C
Applications: This central loose tube fig.8 optical cable is designed for outdoor aerial installation.
Standards
IEC