JE-H(ST)H FE 180 PH 120
Description
Electrolytic copper conductor, flame barrier mica tape helically wrapped over copper conductors, LS0H insulated, two insulated conductors will be uniformly twisted together to form a pair, the pairs are stranded in sub-units (4 Pairs) and sub-units are stranded together to form the core and the insulated conductors have twisted as star quad shaped layer, retaining and protective feature polyester tape covered (optional), with longitudinally tinned copper earth wire and aluminum coated polyester tape screen, outer sheath thickness according to TSE 13767, with orange colored LS0H outer sheathed is internal type installation cables that continue to function for 180 minutes under flame.
- Temp. for stationary condition : -30 °C, +70 °C
- Temp. for moving condition : -5 °C, +50 °C
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2
- FE (Function Endurance) Test: IEC 60331-21 and EN 50200 PH120
Applications: These cables are used for signal transmission at fixed indoor installation with screen to protect the electrical interferences.
Standards
TSE