J-H(ST)H...Lg
Description
Electrolytic copper conductor, LS0H insulated and the insulated conductors are twisted in pairs positioned in layers, retaining and protective feature polyester tape covered, with longitudinally tinned copper earth wire and aluminum coated polyester tape screen, outer sheath thickness according to TS 13767, red colored LS0H outer sheathed internal type installation cables.
- Temp. for stationary condition : -30 °C, +70 °C
- Temp. for moving condition : -5 °C, +50 °C
- FR (Flame Retardant) Test: IEC 60332-1-2
- CPR (Construction Products Regulation) Test: EN 50399
Applications: These cables are used for signal transmission at fixed indoor installation with screen to protect the electrical interferences.
Standards
TSE