Construction
Single core, fine-stranded, bare or tinned, unilay (A) or bunched (B) stranded copper conductor. Special lead-free PVC insulation.
Technical Data
These cables are produced according to DIN 72551 and ISO 6722 standards. They can operate between -40 ºC and +105 ºC without losing their flexibility and resistance to fuel oil.
Applications
Used in internal wiring of vehicle electrical systems.