Central Loose Tube, Armoured, PE Sheathed / FTL1 GF5E
Description
The central has supported with waterproof thermoplastic tube material, tensile strength has increased by glass yarn material, copolymer material coated corrugated steel tape armored, black colored PE outer sheathed fiber optic cables.
- Temp. for stationary condition : -25 °C, +70 °C
- Temp. for moving condition : -10 °C, +50 °C
Applications: This central loose tube armoured optical cable is designed for outdoor installation in duct or direct buried.
Standards
IEC