ICS IE SUPERCAT 7 HS23 S/FTP LS0H
Description
Ø0,58mm copper conductor, thickness of polyethylene insulation has enough electrical properties, twisted in pairs, polyester backed aluminum tape (introverted metal surface), filled with waterproof material, as applicable according to EN 50173-1 and EN 50288-4-1, with braided tinned copper wire screen, black colored UV protected LS0H outer sheathed data cable.
- Temp. for stationary condition : -40 °C, +60 °C
- Temp. for moving condition : -10 °C, +50 °C
Applications: These cables are used outdoor installations with special filing and sheath material for carrying digital and analog voice, data and video signals.
Standards
EN