ICS IE SUPERCAT 6 23 CAT.6 U/UTP PE
Description
Ø0,58mm copper conductor, thickness of polyethylene insulation has enough electrical properties, twisted in pairs around non-metallic separator, filled with waterproof material, as applicable according to EN 50173-1 and EN 50288-6-1, black colored UV protected PE outer sheathed data cable.
- Temp. for stationary condition : -55 °C, +60 °C
- Temp. for moving condition : -15 °C, +50 °C
Applications: These cables are used outdoor installations with special filing and sheath material for carrying digital and analog voice, data and video signals.
Standards
EN